PAAR-TRONIC-CY grey 22 x 2 x 0.25 mm² Part No. 21048
  • EAC Certification
  • Length Marking In Meters
  • UKCA Certification
  • colour code DIN 47100
  • with drain wire
  • EMC-preferred type

Item Details

Part No.
21048
Item description
PAAR-TRONIC-CY grey 22 x 2 x 0.25 mm²
AWG (approx.)
24
Outer Ø mm (approx.)
16.3
Cu factor per km
172.0
Weight kg/km (approx.)
303.0
Copper base in EUR / 100 kg
150
CPR class
Eca
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892090165
Customs tariff number
85444995

Technical Data

PVC data cable in alignment with DIN VDE 0812
Temperature range flexible -5°C to +80°C
fixed -30°C to +80°C
Peak operating voltage 350 V (not for high power current installation purposes)
Test voltage core/core 1200 V
Test voltage core/screen 800 V
Breakdown voltage 2400 V
Mutual capacitance core/core at 800 Hz
0.14 - 0.25 mm²: approx. 100 pF/m
0.34 - 1.5 mm²: approx. 150 pF/m
Mutual capacitance core/screen at 800 Hz
0.14 mm²: approx. 240 pF/m
0.25 mm²: approx. 270 pF/m
Capacitive coupling k1 at 800 Hz, max. 300 pF/100m
Characteristic impedance 78 Ohm,
(approx. value)
Inductance approx. 0.65 mH/km
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Wire structure:
      • 0.14 mm²: approx. 18 x 0.1 mm
      • 0.25 mm²: approx. 14 x 0.15 mm
      • 0.34 mm²: 7 x 0.25 mm
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
      • Core identification acc. to DIN 47100 (paired stranding), colour coded
      • x = without protective conductor
      • Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
      • Foil wrapping
      • Drain wire, tinned copper
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
      • Sheath colour: grey (RAL 7032)
      • Length marking: in metres

Properties

      • largely resistant to: oil,
      • for details, see "Technical Information"
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as control and signal cables for systems at risk of interference radiation. Due to the dense braided screening, interference through parallel running cables is suppressed and as a result of the pair stranding, favourable crosstalk attenuation values are achieved. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible