PAAR-TRONIC-CY-CY grey 2 x 2 x 0.25 mm² Part No. 21077
  • EAC Certification
  • Length Marking In Meters
  • UKCA Certification
  • colour code DIN 47100
  • Individual pair screen & overall screen of braided copper wires
  • EMC-preferred type

Item Details

Part No.
21077
Item description
PAAR-TRONIC-CY-CY grey 2 x 2 x 0.25 mm²
AWG (approx.)
24
Outer Ø mm (approx.)
9.5
Cu factor per km
62.0
Weight kg/km (approx.)
125.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892091162
Customs tariff number
85444995

Technical Data

PVC data cable in alignment with DIN VDE 0812
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Peak operating voltage 0.14 mm²: 350 V
0.25 - 0.5 mm²: 500 V
(not for high power current installation purposes)
Test voltage core/core 0.14 mm²: 1200 V
0.25 - 0.5 mm²: 2000 V
Test voltage core/screen 800 V
Breakdown voltage 0.14 mm²: 2400 V
0.25 - 0.5 mm²: 4000 V
Mutual capacitance core/core at 800 Hz
0.14 mm²: approx. 147 pF/m
0.25 mm²: approx. 152 pF/m
Mutual capacitance core/screen at 800 Hz
0.14 mm²: approx. 220 pF/m
0.25 mm²: approx. 263 pF/m
Capacitive coupling k1 at 800 Hz, max. 250 pF/100m
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 12x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

      • Copper wire bare, 0.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Wire structure:
      • 0.14 mm²: approx. 18 x 0.1 mm
      • 0.25 mm²: approx. 14 x 0.15 mm
      • 0.34 mm²: 7 x 0.25 mm
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
      • Core identification acc. to DIN 47100 (paired stranding), colour coded
      • x = without protective conductor
      • Cores stranded in pairs with optimal lay lengths
      • Screening element: pairs, braided screen of tinned copper wires, approx. coverage 85%
      • PVC sheath over each screened pair
      • Pairs stranded in layers with optimal lay lengths
      • Foil wrapping
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • largely resistant to: oil,
      • for details, see "Technical Information"
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Used as a control and signal cable in electronic engineering, measurement and control technology. It provides interference-free transmission of data signals from peripheral equipment to information storage. Excellent connection cable for sound mixers, studio equipment and measurement and control technology. Reliable in process control, machining centres and safety-related systems. These cables with copper screening are ideally suited for interefence-free data and signal transmission for measurement and control technology. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible