NSSHÖU yellow 3 x 150 / 70 mm²
Part No. 40133
Item Details NSSHÖU yellow 3 x 150 / 70 mm²
- Part No.
- 40133
- Item description
- NSSHÖU yellow 3 x 150 / 70 mm²
- Outer Ø mm (approx.)
- 73
- Cu factor per km
- 4992.0
- Weight kg/km (approx.)
- 7040.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167096
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 3 x 150 / 70 mm²
All technical data can be found in the data sheet in the Downloads section |