NSSHÖU yellow 4 G 120 mm² Part No. 38027
  • EAC Certification
  • VDE Certification
  • Robust
  • UKCA Certification

Item Details

Part No.
38027
Item description
NSSHÖU yellow 4 G 120 mm²
Outer Ø mm (approx.)
68
Cu factor per km
4608.0
Weight kg/km (approx.)
7000.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892166914
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible