NSSHÖU yellow 4 G 95 mm²
Part No. 38026
Item Details NSSHÖU yellow 4 G 95 mm²
- Part No.
- 38026
- Item description
- NSSHÖU yellow 4 G 95 mm²
- Outer Ø mm (approx.)
- 61.5
- Cu factor per km
- 3648.0
- Weight kg/km (approx.)
- 6636.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892166907
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 4 G 95 mm²
All technical data can be found in the data sheet in the Downloads section |