NSSHÖU yellow 4 G 35 mm²
Part No. 38023
Item Details NSSHÖU yellow 4 G 35 mm²
- Part No.
- 38023
- Item description
- NSSHÖU yellow 4 G 35 mm²
- Outer Ø mm (approx.)
- 42.5
- Cu factor per km
- 1344.0
- Weight kg/km (approx.)
- 2777.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892166877
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 4 G 35 mm²
All technical data can be found in the data sheet in the Downloads section |