N2XH-J black 19 G 2,5 re mm² Part No. 53175
  • EAC Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
53175
Item description
N2XH-J black 19 G 2,5 re mm²
Outer Ø mm (approx.)
24
Cu factor per km
456.0
Weight kg/km (approx.)
800.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892269981
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible