MULTISPEED® 500-TPE blue 18 G 1,5 mm²
Part No. 24222
Item Details MULTISPEED® 500-TPE blue 18 G 1,5 mm²
- Part No.
- 24222
- Item description
- MULTISPEED® 500-TPE blue 18 G 1,5 mm²
- Outer Ø mm (approx.)
- 17.5
- Cu factor per km
- 259.0
- Weight kg/km (approx.)
- 460.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892141638
- Customs tariff number
- 85444995
Technical Data MULTISPEED® 500-TPE blue 18 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |