MGSGO black 4 x 4 mm²
Part No. 59303
Item Details MGSGO black 4 x 4 mm²
- Part No.
- 59303
- Item description
- MGSGO black 4 x 4 mm²
- Outer Ø mm (approx.)
- 15.2 - 16.5
- Cu factor per km
- 284.0
- Weight kg/km (approx.)
- 480.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280252
- Customs tariff number
- 85444991
Technical Data MGSGO black 4 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 4 x 4 mm²
Cable Structure
-
- Sheath colour: black