MGSGO black 2 x 4 mm²
Part No. 59286
Item Details MGSGO black 2 x 4 mm²
- Part No.
- 59286
- Item description
- MGSGO black 2 x 4 mm²
- Outer Ø mm (approx.)
- 13.4 - 14.7
- Cu factor per km
- 170.0
- Weight kg/km (approx.)
- 350.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280085
- Customs tariff number
- 85444991
Technical Data MGSGO black 2 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 2 x 4 mm²
Cable Structure
-
- Sheath colour: black