MGSGO black 1 x 4 mm²
Part No. 59270
Item Details MGSGO black 1 x 4 mm²
- Part No.
- 59270
- Item description
- MGSGO black 1 x 4 mm²
- Outer Ø mm (approx.)
- 7.5 - 8.5
- Cu factor per km
- 81.0
- Weight kg/km (approx.)
- 155.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892279928
- Customs tariff number
- 85444991
Technical Data MGSGO black 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 1 x 4 mm²
Cable Structure
-
- Sheath colour: black