LiYv orange 1 x 0.14 mm² Spool (100m) Part No. 26418
  • HAR Certification
  • product.icon.logo_dnv
  • VDE Certification
  • EAC Certification
  • UKCA Certification
  • PVC single core
  • finely stranded
  • tinned

Item Details

Part No.
26418
Item description
LiYv orange 1 x 0.14 mm² Spool (100m)
Core Colour
orange (RAL 2003)
AWG (approx.)
26
Outer Ø mm (approx.)
1.1
Cu factor per km
1.4
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892174322
Customs tariff number
85444995

Technical Data

PVC single core in alignment with DIN VDE 0812
Temperature range flexible -5°C to +70°C
fixed -30°C to +70°C
Peak operating voltage 0.14 mm²: 500 V
0.25 - 1.5 mm²: 900 V
(not for high power current installation purposes)
Test voltage 0.14 mm²: 1200 V
0.25 - 1.5 mm²: 2500 V
Minimum bending radius fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Wire structure:
      • 0.14 mm²: approx. 18 x 0.1 mm
      • 0.25 mm²: approx. 14 x 0.15 mm
      • Core insulation: PVC acc. to DIN VDE 0812
      • Core identification: see datasheet

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • PVC insulated, flexible hook-up wire for the wiring of low-voltage systems, telecommunication devices and electronic modules within devices, racks and switchboards; not permitted for heavy current installations outside of appliances.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible