LON-BUS H122 FRNC STATIC white 1 x 2 x AWG 22 / 1 Part No. 802187
  • Halogen-free (LS0H)
  • Length Marking In Meters

Item Details

Part No.
802187
Item description
LON-BUS H122 FRNC STATIC white 1 x 2 x AWG 22 / 1
Outer Ø mm (approx.)
4.4
Cu factor per km
11.0
Weight kg/km (approx.)
25.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315671
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible