LMGSGO black 24 x 1,5 mm²
Part No. 59370
Item Details LMGSGO black 24 x 1,5 mm²
- Part No.
- 59370
- Item description
- LMGSGO black 24 x 1,5 mm²
- Outer Ø mm (approx.)
- 15.5 - 17.5
- Cu factor per km
- 494.0
- Weight kg/km (approx.)
- 595.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280443
- Customs tariff number
- 85444995
Technical Data LMGSGO black 24 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LMGSGO black 24 x 1,5 mm²
Cable Structure
-
- Sheath colour: black