LMGSGO black 5 x 1,5 mm²
Part No. 59363
Item Details LMGSGO black 5 x 1,5 mm²
- Part No.
- 59363
- Item description
- LMGSGO black 5 x 1,5 mm²
- Outer Ø mm (approx.)
- 8.3 - 9.6
- Cu factor per km
- 146.0
- Weight kg/km (approx.)
- 165.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280375
- Customs tariff number
- 85444995
Technical Data LMGSGO black 5 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LMGSGO black 5 x 1,5 mm²
Cable Structure
-
- Sheath colour: black