LMGSGO black 2 x 1,5 mm²
Part No. 59360
Item Details LMGSGO black 2 x 1,5 mm²
- Part No.
- 59360
- Item description
- LMGSGO black 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 7.0 - 8.0
- Cu factor per km
- 89.0
- Weight kg/km (approx.)
- 100.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 305, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280344
- Customs tariff number
- 85444995
Technical Data LMGSGO black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LMGSGO black 2 x 1,5 mm²
Cable Structure
-
- Sheath colour: black