LIFT-TRAGO®-60 black 30 G 1 mm²
Part No. 25267
Item Details LIFT-TRAGO®-60 black 30 G 1 mm²
- Part No.
- 25267
- Item description
- LIFT-TRAGO®-60 black 30 G 1 mm²
- Outer Ø mm (approx.)
- 22.5
- $Einhaengelaenge_max_m
- 60
- Cu factor per km
- 288.0
- Weight kg/km (approx.)
- 690.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892168338
- Customs tariff number
- 85444995
Technical Data LIFT-TRAGO®-60 black 30 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |