KVA-MS PG 29 (CD 17.0-21.0 mm) SZ 40 TL 8

KVA-MS PG 29 (CD 17.0-21.0 mm) SZ 40 TL 8 Part No. 90375

Item Details

Part No.
90375
Item description
KVA-MS PG 29 (CD 17.0-21.0 mm) SZ 40 TL 8
Thread type
PG
Size
PG 29
Insert colour
brown
Cable Ø from / to mm
17.0 - 21.0
Thread length mm
8.0
Spanner size mm
40
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892354809
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -20°C to +105°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Soft PVC
      • O-ring: Nitrile butadiene rubber (NBR)
      • with colour-coded Soft PVC inserts

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 60423 (metric thread)

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible