KOMPOSPEED® 600 black 1 x 10 mm²
Part No. 60289
Item Details KOMPOSPEED® 600 black 1 x 10 mm²
- Part No.
- 60289
- Item description
- KOMPOSPEED® 600 black 1 x 10 mm²
- Outer Ø mm (approx.)
- 8.4
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 132.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892173950
- Customs tariff number
- 85444995
Technical Data KOMPOSPEED® 600 black 1 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |