KOMPOFLEX® JZ-500 black 4 G 2,5 mm²
Part No. 26182
Item Details KOMPOFLEX® JZ-500 black 4 G 2,5 mm²
- Part No.
- 26182
- Item description
- KOMPOFLEX® JZ-500 black 4 G 2,5 mm²
- Outer Ø mm (approx.)
- 9.1
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 170.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892047039
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® JZ-500 black 4 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |