KOMPOFLEX® JZ-500-C black 61 G 1 mm²
Part No. 26258
Item Details KOMPOFLEX® JZ-500-C black 61 G 1 mm²
- Part No.
- 26258
- Item description
- KOMPOFLEX® JZ-500-C black 61 G 1 mm²
- Outer Ø mm (approx.)
- 26.2
- Cu factor per km
- 710.0
- Weight kg/km (approx.)
- 1480.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892054082
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® JZ-500-C black 61 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |