JZ-604 TC TRAY CABLE black 9 G 1 mm² Part No. 69666
  • HAR Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • CSA Certification
  • EAC Certification
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification
  • TC-ER (exposed run), NFPA 79
  • +90°C

Item Details

Part No.
69666
Item description
JZ-604 TC TRAY CABLE black 9 G 1 mm²
AWG (approx.)
18
Outer Ø mm (approx.)
14
Cu factor per km
84.0
Weight kg/km (approx.)
245.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892016110
Customs tariff number
85444995

Technical Data

PVC control and connection cable acc. to UL-Std. 1277 (TC), UL-Std. 1063 (MTW), UL-Std. 2277 (WTTC), UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -5°C to +90°C
fixed -40°C to +90°C
Nominal voltage UL (AWM) AC 600 V
UL (TC) AC 600 V
UL (WTTC) AC 1000 V
UL (MTW) AC 600 V
Test voltage core/core 3000 V
Breakdown voltage 6000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC acc. to UL-Std. 1277 (TC) Sec. 9
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer (JZ),
      • x = without protective conductor (OZ)
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation (SUN RES)
      • for outdoor use
      • direct burial (DIR BUR)
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to CSA FT4
      • oil-resistant acc. to UL Oil Res I, UL Oil Res II
      • 90°C DRY/ 75°C WET acc. to UL Std. 1277 No. 9
      • Cold Bend Test acc. to UL Std. 1277 No. 17
      • Impact Test (-ER) acc. to UL Std. 1277 No. 23
      • Crushing Test (-ER) acc. to UL Std. 1277 No. 24
      • certifications and approvals:
      • EAC
      • Part numbers with protective conductor (GN-YE): for Class 1 Div. 2 explosive environments acc. to NEC Art. 501

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • NFPA 79 compliant, flexible control and connection cable for machinery in tool and plant constuction; suitable for installation in dry, damp and wet environments as well as outdoors. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible