PA Corrugated tubes JUMBO PA6 95 grey
Part No. 90409
Item Details PA Corrugated tubes JUMBO PA6 95 grey
- Part No.
- 90409
- Item description
- PA Corrugated tubes JUMBO PA6 95 grey
- Outer Ø mm (approx.)
- 106
- Colour
- grey
- Suitable for nominal size
- 95.0
- Suitable for nominal size
- 265.0
- Suitable for nominal size
- 91.0
- Suitable for nominal size
- 10
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892380150
- Bending radius mm
- 39173300
Technical Data PA Corrugated tubes JUMBO PA6 95 grey
PA Corrugated tubes | |
Temperature range | -40°C to +140°C short term up to +160°C |
Capacity/100mm | approx. 1200, 800 N |
Details PA Corrugated tubes JUMBO PA6 95 grey
Cable Structure
-
- Material: modified Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Suitable connection glands:
- JUMBO gland
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Oversize corrugated tubes
- Cable protection tube for medium to heavy-duty applications.
Downloads PA Corrugated tubes JUMBO PA6 95 grey
Accessories
Products That Match This Product