JB-750 HMH-C grey 5 G 35 mm²
Part No. 11960
Item Details JB-750 HMH-C grey 5 G 35 mm²
- Part No.
- 11960
- Item description
- JB-750 HMH-C grey 5 G 35 mm²
- Outer Ø mm (approx.)
- 32.9
- Cu factor per km
- 1930.0
- Weight kg/km (approx.)
- 3260.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892056161
- Customs tariff number
- 85444995
Technical Data JB-750 HMH-C grey 5 G 35 mm²
All technical data can be found in the data sheet in the Downloads section |