JB-750 HMH-C grey 4 G 25 mm²
Part No. 11957
Item Details JB-750 HMH-C grey 4 G 25 mm²
- Part No.
- 11957
- Item description
- JB-750 HMH-C grey 4 G 25 mm²
- Outer Ø mm (approx.)
- 27
- Cu factor per km
- 1140.0
- Weight kg/km (approx.)
- 1968.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892056130
- Customs tariff number
- 85444995
Technical Data JB-750 HMH-C grey 4 G 25 mm²
All technical data can be found in the data sheet in the Downloads section |