ISOBUS PUR black 2 x 16 + 2 x 2,5 + 1 x 4 x 0,5 mm²
Part No. 17001251
Item Details ISOBUS PUR black 2 x 16 + 2 x 2,5 + 1 x 4 x 0,5 mm²
- Part No.
- 17001251
- Item description
- ISOBUS PUR black 2 x 16 + 2 x 2,5 + 1 x 4 x 0,5 mm²
- Outer Ø mm (approx.)
- 16.8
- Cu factor per km
- 374.4
- Weight kg/km (approx.)
- 524.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892431555
- Customs tariff number
- 85444995
Technical Data ISOBUS PUR black 2 x 16 + 2 x 2,5 + 1 x 4 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details ISOBUS PUR black 2 x 16 + 2 x 2,5 + 1 x 4 x 0,5 mm²
Cable Structure
-
- Sheath colour: black