HSK-MS M16 x 1.5 (CD 4.0-8.0 mm) Part No. 90292
  • HAR Certification
  • EAC Certification
  • VDE Certification
  • UL Certification
  • CSA Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
90292
Item description
HSK-MS M16 x 1.5 (CD 4.0-8.0 mm)
Brass surcharge
yes
Thread type
metric
Size
M16 x 1.5
Cable Ø from / to mm
4.0 - 8.0
Thread length mm
6.0
Spanner size mm
17 / 19
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892365911
Customs tariff number
74122000

Technical Data

Nickel plated brass cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA)
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for high performance applications

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible