HSK-MS-E M12 x 1.5 (CD 3.0-6.5 mm)
Part No. 97335
Item Details HSK-MS-E M12 x 1.5 (CD 3.0-6.5 mm)
- Part No.
- 97335
- Item description
- HSK-MS-E M12 x 1.5 (CD 3.0-6.5 mm)
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M12 x 1.5
- Cable Ø from / to mm
- 3.0 - 6.5
- Thread length mm
- 6.5
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892367182
- Customs tariff number
- 85389099
Technical Data HSK-MS-E M12 x 1.5 (CD 3.0-6.5 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-E M12 x 1.5 (CD 3.0-6.5 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA) 6
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- For sheathed cables.
Downloads HSK-MS-E M12 x 1.5 (CD 3.0-6.5 mm)
Accessories
Products That Match This Product