HSK M20 x 1.5 blue (CD 10.0-14.0 mm)
Part No. 97971
Item Details HSK M20 x 1.5 blue (CD 10.0-14.0 mm)
- Part No.
- 97971
- Item description
- HSK M20 x 1.5 blue (CD 10.0-14.0 mm)
- Thread type
- metric
- Size
- M20 x 1.5
- Colour
- blue (RAL 5012)
- Cable Ø from / to mm
- 10.0 - 14.0
- Thread length mm
- 9.0
- Spanner size mm
- 27
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892362323
- Customs tariff number
- 39269097
Technical Data HSK M20 x 1.5 blue (CD 10.0-14.0 mm)
PA cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK M20 x 1.5 blue (CD 10.0-14.0 mm)
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- For the intrinsically safe area, type "i" cable glands in blue, RAL 5012, are used.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads HSK M20 x 1.5 blue (CD 10.0-14.0 mm)
Accessories
Products That Match This Product