![HELUcond PP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920170_PF_1520x1160.jpg)
![HELUcond PP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920170_PF_1520x1160.jpg)
PP-corrugated tubes HELUcond PP 17
Part no. 920174
Item Details PP-corrugated tubes HELUcond PP 17
- Part no.
- 920174
- Item description
- PP-corrugated tubes HELUcond PP 17
- Outer Ø mm (approx.)
- 21.2
- Colour
- black
- Inner Ø mm
- 16.6
- Nominal size mm
- 17.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380334
- Customs tariff number
- 39173300
Technical Data PP-corrugated tubes HELUcond PP 17
PP-corrugated tubes | |
Temperature range | -40°C to +130°C short term up to +150°C |
Capacity/100mm | approx. 350 N (NW: 17) |
Details PP-corrugated tubes HELUcond PP 17
Cable Structure
-
- Material: Polypropylene (PP)
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Fine profile.
- Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Chemical plants
-
- Heating and air-conditioning technology
-
- Cable protection tube for medium stress applications.
Downloads PP-corrugated tubes HELUcond PP 17
Accessories
Products that match this product
![HSSV-ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_PF_1520x1160.jpg)