PE Corrugated tubes PE-B 34.2 (25) grey
Part No. 93782
Item Details PE Corrugated tubes PE-B 34.2 (25) grey
- Part No.
- 93782
- Item description
- PE Corrugated tubes PE-B 34.2 (25) grey
- Outer Ø mm (approx.)
- 34.2
- Colour
- grey
- Inner Ø mm
- 27.9
- Nominal size mm
- 29.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892379048
- Customs tariff number
- 39173300
Technical Data PE Corrugated tubes PE-B 34.2 (25) grey
PE Corrugated tubes | |
Temperature range | -40°C to +70°C short term up to +90°C |
Capacity/100mm | approx. 125 N (NW: 17) |
Details PE Corrugated tubes PE-B 34.2 (25) grey
Cable Structure
-
- Material: modified Polyethylene (PE)
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: bases
Notes
-
- For fine or coarse profiles. Suitable connection glands: HELUquick.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube for weak stress applications.
Downloads PE Corrugated tubes PE-B 34.2 (25) grey
Accessories
Products That Match This Product