PA Corrugated tubes HELUcond PA6-S 21.1 black
Part No. 92715
Item Details PA Corrugated tubes HELUcond PA6-S 21.1 black
- Part No.
- 92715
- Item description
- PA Corrugated tubes HELUcond PA6-S 21.1 black
- Outer Ø mm (approx.)
- 21.1
- Colour
- black
- Inner Ø mm
- 16.6
- Nominal size mm
- 17.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892379406
- Customs tariff number
- 39173200
Technical Data PA Corrugated tubes HELUcond PA6-S 21.1 black
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 350 N (NW: 17) |
Details PA Corrugated tubes HELUcond PA6-S 21.1 black
Cable Structure
-
- Material: modified Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Fine profile. Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube for medium to heavy-duty applications
Downloads PA Corrugated tubes HELUcond PA6-S 21.1 black
Accessories
Products That Match This Product