PA Corrugated tubes PA6-F 37 (25) black Part No. 90462
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • Halogen-free (LS0H)

Item Details

Part No.
90462
Item description
PA Corrugated tubes PA6-F 37 (25) black
Outer Ø mm (approx.)
42.4
Colour
black
Inner Ø mm
36.0
Nominal size mm
37.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892379604
Customs tariff number
39173300

Technical Data

PA Corrugated tubes
Temperature range -40°C to +120°C
short term up to +150°C
Capacity/100mm approx. 350 N (NW: 16 / 17)

Details

Cable Structure

      • Material: modified Polyamide (PA) 6
      • Flammability acc. to UL 94 (HB)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Fine or coarse profile. UL recognized / UR from trade size 16.0
      • Suitable connection glands: HELUquick, HSSV.

Tests

      • Entflammbarkeit nach UL 94: HB

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Cable protection tube for medium to heavy-duty applications

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible