PP-corrugated tubes HELUcond CO-PP 18.5 Part No. 97134
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
97134
Item description
PP-corrugated tubes HELUcond CO-PP 18.5
Outer Ø mm (approx.)
18.5
Colour
black
Weight kg (approx.)
3.05
trade size mm
14.0
Bending radius mm
95.0
Inner Ø mm
12.5
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892380402
Customs tariff number
39173200

Technical Data

PP-corrugated tubes
Temperature range -40°C to +135°C
short term up to +150°C

Details

Cable Structure

      • Material: Polypropylene (PP)
      • Flammability acc. to UL 94 (HB)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Suitable connection glands: COV

Tests

      • Entflammbarkeit nach UL 94: HB

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
      • Trouble-free retrofitting
      • High mechanical strength
      • Simple installation of pre-fabricated lines
      • Repair of existing systems

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible