PA Corrugated tubes HELUcond CO-PA 37 Part No. 90065
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)
  • UV-resistant

Item Details

Part No.
90065
Item description
PA Corrugated tubes HELUcond CO-PA 37
Outer Ø mm (approx.)
43.2
Colour
black
trade size mm
37.0
Inner Ø mm
32.5
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892380112
Customs tariff number
39173200

Technical Data

PA Corrugated tubes
Temperature range -40°C to +120°C
short term up to +150°C

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases
      • Trouble-free retrofitting
      • high mechanical strength
      • simple installation of pre-fabricated lines

Notes

      • Suitable connection glands: COV

Tests

      • Entflammbarkeit nach UL 94: HB

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
      • Repair of existing systems.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible