HELUTOP® HT-BS M12 x 1.5 grey (RAL 7001)
Part No. 94540
Item Details HELUTOP® HT-BS M12 x 1.5 grey (RAL 7001)
- Part No.
- 94540
- Item description
- HELUTOP® HT-BS M12 x 1.5 grey (RAL 7001)
- Thread type
- metric
- Size
- M12 x 1.5
- Colour
- grey (RAL 7001)
- Cable Ø from / to mm
- 3.0 - 6.5
- Thread length mm
- 8.0
- Spanner size mm
- 15
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892349577
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-BS M12 x 1.5 grey (RAL 7001)
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar, 30 min. / IP 66 |
Details HELUTOP® HT-BS M12 x 1.5 grey (RAL 7001)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Dust protection: Foam rubber
-
- pre-assembled dust protection
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- The informaion of the protection classification applies only by use as cable gland, not as dust cap.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads HELUTOP® HT-BS M12 x 1.5 grey (RAL 7001)
Accessories
Products That Match This Product