HELUTHERM® 400 yellow 1 x 6 mm² Part No. 50992
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)
  • UKCA Certification
  • Single core
  • stranded
  • nickel conductor
  • for high temperature applications

Item Details

Part No.
50992
Item description
HELUTHERM® 400 yellow 1 x 6 mm²
Core Colour
yellow
AWG (approx.)
10
Outer Ø mm (approx.)
5.0 - 6.3
Ni factor per km
58.0
Nickel base in EUR / 100 kg
0
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892246630
Customs tariff number
85444995

Technical Data

Single core
Temperature range fixed -60°C to +400°C
Nominal voltage AC U0/U 300/500 V
Test voltage (spark test) 2000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

      • Ni conductor, stranded
      • Core insulation: glass silk braid with heat-resistant impregnation
      • Core identification: see datasheet; identification by coloured helix

Properties

      • halogen-free

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • At temperatures above 200°C during the first commissioning, the impregnating varnish may degrade and leave only pure glass fibers remaining as insulation. This can be observed as evaporation.

Application

      • Single core with a wide temperature range; especially suited for use in the aviation and aerospace industry, in power stations, in engine design as well as in chemical, steel and metallurgical plants. For critical applications, for example involving mechanical stress, we recommend to contact us.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible