HELUTHERM® 145 MULTI-C black 16 x 2,5 mm²
Part No. 52265
Item Details HELUTHERM® 145 MULTI-C black 16 x 2,5 mm²
- Part No.
- 52265
- Item description
- HELUTHERM® 145 MULTI-C black 16 x 2,5 mm²
- Outer Ø mm (approx.)
- 20.7
- Cu factor per km
- 480.0
- Weight kg/km (approx.)
- 778.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892154850
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 145 MULTI-C black 16 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |