HELUTHERM® 120 black 7 G 1 mm² Part No. 24025
  • HAR Certification
  • product.icon.logo_dnv
  • VDE Certification
  • EAC Certification
  • Length Marking In Meters
  • UKCA Certification
  • temperature-resistant

Item Details

Part No.
24025
Item description
HELUTHERM® 120 black 7 G 1 mm²
AWG (approx.)
18
Outer Ø mm (approx.)
8.1
Cu factor per km
67.0
Weight kg/km (approx.)
130.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892157707
Customs tariff number
85444995

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-11 / DIN EN 50525-2-11
Temperature range flexible -5°C to +105°C
fixed -30°C to +105°C
Nominal voltage 0.5 - 1 mm²: AC U0/U 300/500 V
1.5 - 4 mm²: AC U0/U 450/750 V
Test voltage core/core 2000 V
Breakdown voltage 0.5 - 4 mm²4000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI3)
      • Core identification acc. to DIN VDE 0293-308,
      • 1 core(s): black
      • 2 - 5 core(s): colour coded
      • 6 - 25 core(s): black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM3)
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • for outdoor use
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • For flexible application with medium mechanical stress and free movement without tensile stress and without forced movement guidance in dry, damp and wet rooms as well as outdoors; as control and connection cable for machines, devices, systems, motors or transformers in whose immediate vicinity increased temperatures occur (e.g. painting and drying lines).
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible