HELUTHERM® 120 black 2 x 1 mm²
Part No. 24020
- temperature-resistant
Item Details HELUTHERM® 120 black 2 x 1 mm²
- Part No.
- 24020
- Item description
- HELUTHERM® 120 black 2 x 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 5.6
- Cu factor per km
- 19.2
- Weight kg/km (approx.)
- 60.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157653
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 120 black 2 x 1 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-11 / DIN EN 50525-2-11 | |
Temperature range | flexible -5°C to +105°C fixed -30°C to +105°C |
Nominal voltage | 0.5 - 1 mm²: AC U0/U 300/500 V 1.5 - 4 mm²: AC U0/U 450/750 V |
Test voltage core/core | 2000 V |
Breakdown voltage | 0.5 - 4 mm²4000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details HELUTHERM® 120 black 2 x 1 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI3)
-
- Core identification acc. to DIN VDE 0293-308,
- 1 core(s): black
- 2 - 5 core(s): colour coded
- 6 - 25 core(s): black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM3)
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- For flexible application with medium mechanical stress and free movement without tensile stress and without forced movement guidance in dry, damp and wet rooms as well as outdoors; as control and connection cable for machines, devices, systems, motors or transformers in whose immediate vicinity increased temperatures occur (e.g. painting and drying lines).