HELUSPREADER YSLTÖ-J black 48 G 3,3 mm²
Part No. 40166
Item Details HELUSPREADER YSLTÖ-J black 48 G 3,3 mm²
- Part No.
- 40166
- Item description
- HELUSPREADER YSLTÖ-J black 48 G 3,3 mm²
- Outer Ø mm (approx.)
- 52.0 - 55.0
- Cu factor per km
- 1521.0
- Weight kg/km (approx.)
- 4450.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892171512
- Customs tariff number
- 85444995
Technical Data HELUSPREADER YSLTÖ-J black 48 G 3,3 mm²
All technical data can be found in the data sheet in the Downloads section |