HELUPOWER® H07RN-F LS0H black 3 G 185 mm² Part No. 30778
  • product.icon.logo_dnv
  • VDE Certification
  • HAR Certification
  • EAC Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA Certification
  • halogen-free
  • oil resistant
  • for use in stagnant waters up to a water depth of 100 m

Item Details

Part No.
30778
Item description
HELUPOWER® H07RN-F LS0H black 3 G 185 mm²
AWG (approx.)
350 kcmil
Outer Ø mm (approx.)
57.0 - 62.7
Cu factor per km
5328.0
Weight kg/km (approx.)
7700.0
Copper base in EUR / 100 kg
150
CPR class
Eca
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892165818
Customs tariff number
85444995

Technical Data

Rubber connection cable acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -40°C to +90°C
fixed -50°C to +90°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C
Nominal voltage AC U0/U 450/750 V
Max. permissible operating voltage alternating current (AC) conductor/earth 476 V
three-phase alternating current (AC) conductor/conductor 825 V
direct current (DC) conductor/earth 619 V
direct current (DC) conductor/conductor 1238 V
Test voltage core/core 2500 V
Minimum bending radius flexible 6x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Special rubber
      • Core identification acc. to DIN VDE 0293-308,
      • 1 core(s): black
      • 2 - 5 core(s): colour coded
      • 7 - 12 core(s): black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: Special rubber
      • Sheath colour: black

Properties

      • resistant to: oil, UV radiation, ozone, weathering effects, lubricating oils, greases
      • for outdoor use
      • halogen-free

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Halogen-free rubber sheathed cables for use with medium mechanical stress in dry, damp, wet rooms and outdoors. Can only be used in stagnant waters (also in salt water) up to a water depth of 100 m (AD8) and a water temperature of min. +5°C. When installed in pipes or similar closed systems, the use of the cable is permitted up to and including 1000 V AC voltage or up to 750 V DC voltage against earth.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible