HELUPOWER® AQUATIC-750-BLUE 3 G 1,5 mm²
Part No. 11018144
Item Details HELUPOWER® AQUATIC-750-BLUE 3 G 1,5 mm²
- Part No.
- 11018144
- Item description
- HELUPOWER® AQUATIC-750-BLUE 3 G 1,5 mm²
- Outer Ø mm (approx.)
- 7.7
- Cu factor per km
- 43.0
- Weight kg/km (approx.)
- 84.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892506079
- Customs tariff number
- 85444995
Technical Data HELUPOWER® AQUATIC-750-BLUE 3 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |