HELUPOWER® AQUATIC-750-BLUE 2 x 6 mm²
Part No. 11018139
Item Details HELUPOWER® AQUATIC-750-BLUE 2 x 6 mm²
- Part No.
- 11018139
- Item description
- HELUPOWER® AQUATIC-750-BLUE 2 x 6 mm²
- Outer Ø mm (approx.)
- 11.4
- Cu factor per km
- 115.0
- Weight kg/km (approx.)
- 203.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892506024
- Customs tariff number
- 85444995
Technical Data HELUPOWER® AQUATIC-750-BLUE 2 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |