HELUFLON®-PTFE-5Y Typ EE brown 1 x AWG 14/19
Part No. 25454
Item Details HELUFLON®-PTFE-5Y Typ EE brown 1 x AWG 14/19
- Part No.
- 25454
- Item description
- HELUFLON®-PTFE-5Y Typ EE brown 1 x AWG 14/19
- Outer Ø mm (approx.)
- 2.67
- Cu factor per km
- 18.0
- Ag factor per km
- 0.38
- Weight kg/km (approx.)
- 34.0
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 500
- Metres per Packaging Unit
- yes
- Cut-to-length service available
- 4060892234712
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-PTFE-5Y Typ EE brown 1 x AWG 14/19
All technical data can be found in the data sheet in the Downloads section |