HELUFLON®-PTFE-5Y Typ EE black 1 x AWG 16/19
Part No. 25441
Item Details HELUFLON®-PTFE-5Y Typ EE black 1 x AWG 16/19
- Part No.
- 25441
- Item description
- HELUFLON®-PTFE-5Y Typ EE black 1 x AWG 16/19
- Outer Ø mm (approx.)
- 2.26
- Cu factor per km
- 13.5
- Ag factor per km
- 0.29
- Weight kg/km (approx.)
- 21.4
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 500
- Metres per Packaging Unit
- yes
- Cut-to-length service available
- 4060892234606
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-PTFE-5Y Typ EE black 1 x AWG 16/19
All technical data can be found in the data sheet in the Downloads section |