HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 20/7
Part No. 25405
Item Details HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 20/7
- Part No.
- 25405
- Item description
- HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 20/7
- Outer Ø mm (approx.)
- 1.72
- Cu factor per km
- 5.6
- Ag factor per km
- 0.12
- Weight kg/km (approx.)
- 6.3
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 100
- Metres per Packaging Unit
- no
- Cut-to-length service available
- 4060892234323
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 20/7
All technical data can be found in the data sheet in the Downloads section |