HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 26/7 Part No. 25345
  • EAC Certification
  • UV-resistant
  • Robust
  • Suitable For Offshore Use
  • UKCA Certification

Item Details

Part No.
25345
Item description
HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 26/7
Outer Ø mm (approx.)
1.24
Cu factor per km
1.4
Ag factor per km
0.07
Weight kg/km (approx.)
1.6
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100
Metres per Packaging Unit
no
Cut-to-length service available
4060892233845
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible