HELUFLON®-FEP-6Y tinned blue 1 x 10 mm²
Part No. 25603
Item Details HELUFLON®-FEP-6Y tinned blue 1 x 10 mm²
- Part No.
- 25603
- Item description
- HELUFLON®-FEP-6Y tinned blue 1 x 10 mm²
- Outer Ø mm (approx.)
- 5.1
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 115.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Individual quantities available
- yes
- EAN / GTIN
- 4060892238468
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y tinned blue 1 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |