HELUFLON®-FEP-6Y tinned green-yellow 1 x 1,5 mm²
Part No. 25567
Item Details HELUFLON®-FEP-6Y tinned green-yellow 1 x 1,5 mm²
- Part No.
- 25567
- Item description
- HELUFLON®-FEP-6Y tinned green-yellow 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 2.2
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 17.9
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892238185
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y tinned green-yellow 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |